text.skipToContent text.skipToNavigation

BIBS44RK

by Burndy 

Catalog ID: BIBS44RK

Single Entry, #14 - #4 AWG; 4 Port; Suitable for Hanging on POS Rack.

Product Details

General

Hex Key 1/8 in
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 4
Physical Attribute - Number of Screws 4
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810361665
UPC 12 Digit 7818103616655

Dimensions

Dimension - Height inch 1.25 in
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 19.95 in
Dimension - Screw Size inch 1/4
Dimension - Width inch 1.25 in
Dimension - Width mm 32 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 14 - 4 Str
Conductor - Copper Str Size Range 14 - 4 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Number of Pieces in Package 1
Packaging Type Clamshell

Resources/Downloads

Customer Notices

Sales Drawings