text.skipToContent text.skipToNavigation

BISR1/0RK

by Burndy 

Catalog ID: BISR1/0RK

AL6061-T6 Aluminum Body Multi Tap Connector, UNITAP,Aluminum Conductor - Size Range:8 AWG-1/0 AWG,Wire Strip Length: 1 IN.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, UL486B Listed, Dual-Rated AL9CU For Any Stranded Copper Or Stranded Aluminum Applications, 600 Volt, 90 DEG C, Wire Entry: In-Line, Torque: 50 IN-LB, Hex Size (key): 3/16 IN, Conductor Size (run - Range): 14 - 1/0 AWG, Wire Strip Length: 1 IN, Number Of Ports: 2, Type Of Insulation: Plastisol

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
EU RoHS Indicator Yes
Hex Key 3/16 in
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BISR, POS
UPC 00781810361610
UPC 12 Digit 7818103616100

Dimensions

Dimension - Height fraction 1.375 in
Dimension - Height inch 1.38 in
Dimension - L Length Overall mm 74 mm
Dimension - Length Overall inch 2.91 in
Dimension - Width inch 0.91 in
Dimension - Width mm 23 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size Range 14 - 1/0 Str
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range 14 -- 1/0 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Number of Pieces in Package 1

Resources/Downloads

Customer Notices

Sales Drawings