text.skipToContent text.skipToNavigation

BISR250DBRK

by Burndy 

Catalog ID: BISR250DBRK

Multi Tap Connector, UNITAP™,Wire Range:4/0 AWG-250 kcmil,Torque:360in-lbs

Product Details

General

Hex Key 5/16 in
Installation Torque Recommended in-lb 360 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 90 °C
Trade Name UNITAP™
UPC 00781810418604
UPC 12 Digit 7818104186044

Dimensions

Dimension - Height inch 2.17 in
Dimension - L Length Overall mm 170.18 mm
Dimension - Length Overall inch 6.7 in
Dimension - Screw Size inch 5/8
Dimension - Strip Length inch 7/8 in
Dimension - Width inch 1.18 in
Dimension - Width mm 29.97 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 4/0 AWG;250 kcmil
Conductor - AL Str Size Range 4/0 - 250 Str
Conductor - Copper Str Size 4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 4/0 - 250 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 5
Number of Pieces in Package 1
Packaging Type Clamshell

Resources/Downloads

Customer Notices

Sales Drawings