1PLD75012HD, UV Rated Black, 2-sided, 12-port, #2 AWG-750 kcmil
Request a Quote
Brand:
Burndy
Catalog ID:
1PLD75012HD
Prop 65 Notice
UV Rated Black UNITAP.
UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
Range-taking capability reduces the number of connectors necessary to carry in inventory
Product details
Resources and downloads
Product details
General
Connector Type
Multi Tap
Hex Key
3/8 in
Installation Torque Recommended in-lb
500 in-lb
Insulation
Y
Material
Aluminum
Number Of Ports
12
Temperature Rating
-40°C to 135°C
Trade Name
UNITAPâ„¢
UPC
621945480803
Dimensions
Dimension - L Length Overall mm
416.052
Dimension - Length Overall inch
16.38
Electrical Ratings
Voltage - Maximum
600 V
Conductor Related
Conductor Size
2 AWG-750 KCMIL
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_1PLD75012HD_Specsheet
Sales Drawings
50079815