BIBS2_04MT
BIBS2_04MT

BIBD2/04MT, Double Sided Mounted Four Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD2/04MT

Aluminum Multiple Tap Connector W/ Mount Holes, Clear Insulated, 4 Port, 2 Sided Entry, 14-2/0 Awg, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Application
Clear Insulated Multiple Tap Connectors Single- and Double-Sided Entry with Mounting Holes
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
6
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
UNITAPâ„¢
Type
BIBD-MT
UPC
781810253229
UPC 12 Digit
7818102532299

Dimensions

Dimension - Height fraction
1.5 in
Dimension - Height inch
1.50 in
Dimension - L Length Overall mm
107 mm
Dimension - Length Overall inch
4.20 in
Dimension - Width fraction
1-14/25 in
Dimension - Width inch
1.56 in
Dimension - Width mm
40 mm

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
8 AWG-2/0 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Size
14-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads