NACC350-2B
NACC350-2B

NACC350-2B OEM Encapsulated Aluminum Mechanical Bar Assy

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NACC350-2B

Clear Insulated Secondary Connectors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

Product details

General

Material
Aluminum Alloy, 6061-T6

Dimensions

Dimensions
1.87 in x 2.6 in x 2.13 in
Height
2.13 in
Length
1.87 in
Width
2.6 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
350 Kcmil - #12 AWG
Number of Conductors
2

Resources and downloads