text.skipToContent text.skipToNavigation

Single Sided Heavy Duty Clear Insulated Flex Rated Six Conductor Mult-Tap Connector

By Burndy 

Catalog ID: BIBS7506HDFX

By Burndy
Catalog ID:  BIBS7506HDFX
Aluminum UNITAP, Heavy Duty Single Sided Entry, 1/0-750 Class B & C ,1/0-777 Class G,H,I,K, DLO, 6 PORT.
  • AL9CU Dual rated for both copper and aluminum conductor
  • 600 Volt Rated
  • UL Listed to UL Wire Connector standard UL 486A-486B
  • CSA Certified Wire Connector per CSA C22.2 No. 65 requirements
  • Tin plated fully insulated aluminum body
  • Accommodates wire sizes 1/0 AWG - 750 kcmil Class B&C conductor and Flex wire Class G, H, I, K, and 777 DLO
  • Operating temperature range from -40°C to 135°C
  • Screw Port and Conductor Port caps provided to protect against contamination and accidental contact of energized parts
Add to List