text.skipToContent text.skipToNavigation

UNITAPPOSSETUP

by Burndy 

Catalog ID: UNITAPPOSSETUP

UNITAP™ Display Kit.

Product Details

General

Insulation Y
Material Aluminum
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810242872
UPC 12 Digit 7818102428722

Electrical Ratings

Rating - Minimum Voltage 600

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 9

Resources/Downloads