BYNA160MM2T15HACCC, Compression Terminal up to 230kV for ACCC Conductor, 15 Degree Angle
Request a Quote
Brand:
Burndy
Catalog ID:
BYNA160MM2T15HACCC
Prop 65 Notice
15° angle.
Product details
Resources and downloads
Product details
General
Connector Type
Terminal
UPC
781810493083
UPC 12 Digit
7818104930833
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BYNA160MM2T15HACCC Specification Sheet
BURNDY_BYNA160MM2T15HACCC_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50068696