text.skipToContent text.skipToNavigation

BYNA32RT15HACCCGS

by Burndy 

Catalog ID: BYNA32RT15HACCCGS

HYLUG™ TERMINAL With Hardware Kit TMH338, CTC NO. 600-153-1, Accomodates LINNET 431 Kcmil, ORIOLE 438 Kcmil, COPENHAGEN 230mm², REYKJAVIK 235mm² ACCC®, DIE Index 717, 15 Degree Barrel Angle

Product Details

General

Application For ACCC Conductor, Corona free operation up to 230 KV
Connector Type Terminal
Die Index 717
Die Type S717, P717, L717W
Feature - Barrel Style Tapered
Installation Torque Recommended in-lb 480 in-lb
Material Aluminum
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810512975
UPC 12 Digit 7818105129755

Dimensions

Dimension - D inch 4.50 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height inch 4.05 in
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 15.5 in
Dimension - N inch 1.12 in
Dimension - Outside Diameter inch 1.19 in
Dimension - Pad Width inch 3.25 in

Electrical Ratings

Voltage - Maximum 230 kV

Conductor Related

Conductor - ACCC Str Size LINNET 431 Kcmil, ORIOLE 438 Kcmil, COPENHAGEN 230mm², REYKJAVIK 235mm²
Conductor - Material Aluminum

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1