text.skipToContent text.skipToNavigation

BYNA39RT15HACCC

by Burndy 

Catalog ID: BYNA39RT15HACCC

HYLUG™ Terminal Pad Assembly (ACCC) with TMH24 Hardware Kit, 713 kcmil,330mm²,380mm² ACCC, 15⁰, 230kV

Product Details

General

Connector Type Terminal
Die Index 722
Installation Torque Recommended in-lb 300 in-lb
Material Aluminum
Trade Name HYLUG™
UPC 781810474600
UPC 12 Digit 7818104746000

Dimensions

Dimension - D inch 4.50 in
Dimension - Hole Size inch 0.56 in
Dimension - Inside Diameter inch 0.97 in
Dimension - L Length Overall mm 411 mm
Dimension - Length Overall inch 16.2 in
Dimension - Outside Diameter inch 1.50 in
Dimension - Pad Width inch 3.25 in
Physical Attribute - Tongue Angle 15 Degree

Conductor Related

Conductor - ACCC Str Size 713 kcmil(Dove);330mm2(Oslo);380mm2(Amsterdam)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads