BYNA
BYNA

BYNA39RTHACCC, Terminal Pad Assembly, includes TMH24 Hardware Kit, 713 kcmil, 330mm, 380mm ACCC

Brand:

Burndy

Catalog ID:

BYNA39RTHACCC

HYLUG™ Terminal Pad Assembly (ACCC) with TMH24 Hardware Kit, 713 kcmil,330mm²,380mm² ACCC, 230kV.

Product details

General

Connector Type
Terminal
Die Index
722
Installation Torque Recommended in-lb
300 in-lb
Material
Aluminum
Trade Name
HYLUG™
UPC
781810506660
UPC 12 Digit
7818105066600

Dimensions

Dimension - D inch
4.50 in
Dimension - Hole Size inch
0.56 in
Dimension - Inside Diameter inch
0.97 in
Dimension - L Length Overall mm
411 mm
Dimension - Length Overall inch
16.2 in
Dimension - Outside Diameter inch
1.50 in
Dimension - Pad Width inch
3.25 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - ACCC Str Size
713 kcmil(Dove);330mm2(Oslo);380mm2(Amsterdam)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1