text.skipToContent text.skipToNavigation

BYNA43RT15HACCC

by Burndy 

Catalog ID: BYNA43RT15HACCC

HYLUG™ Terminal Pad Assembly (ACCC) with TMH24 Hardware Kit, 816 kcmil-430mm² ACCC, 15⁰, 230kV

Product Details

General

Connector Type Terminal
Die Index 724
Installation Torque Recommended in-lb 300 in-lb
Material Aluminum
Trade Name HYLUG™
UPC 781810474617
UPC 12 Digit 7818104746177

Dimensions

Dimension - D inch 4.50 in
Dimension - Hole Size inch 0.56 in
Dimension - Inside Diameter inch 1.05 in
Dimension - L Length Overall mm 412 mm
Dimension - Length Overall inch 16.2 in
Dimension - Outside Diameter inch 1.61 in
Dimension - Pad Width inch 3.25 in
Physical Attribute - Tongue Angle 15 Degree

Conductor Related

Conductor - ACCC Str Size 816 kcmil(Grosbeak);430mm2(Brussels)
Conductor - ACCC Str Size Range 816 kcmil(Grosbeak)-430mm²(Brussels)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads