BYNA
BYNA

BYNA49RTACCC, Compression Terminal Pad Assembly, 1222 kcmil, 650mm, 690mm, 710mm ACCC, 230kV

Brand:

Burndy

Catalog ID:

BYNA49RTACCC

HYLUG™ Terminal Pad Assembly (ACCC), 1222 kcmil,650mm²,690mm²,710mm² ACCC, 230kV.

Product details

General

Connector Type
Terminal
Die Index
727
Feature - Barrel Style
Tapered
Installation Torque Recommended in-lb
300 in-lb
Material
Aluminum
Physical Attribute - Number of Holes
4
Trade Name
HYLUG™
UPC
781810514436
UPC 12 Digit
7818105144366

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.95 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Inside Diameter inch
1.32 in
Dimension - Length Overall inch
15.6 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.97 in
Dimension - Pad Width inch
3.22 in
Dimension - Thread Size
1/2
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - ACCC Str Size
1222 kcmil(Cardinal);650mm²(Vienna);690mm²(Budapest);710mm²(Prague)
Conductor - ACCC Str Size Range
1222 kcmil(Cardinal)-710mm²(Prague)

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1