BYNA
BYNA

BYNA52RTACCC, Compression Terminal, Straight, 230kV, ACCC Bittern

Brand:

Burndy

Catalog ID:

BYNA52RTACCC

BURNDY; HYLUG; BYNA-RTACCC; Features: Straight Compression terminal for ACCC transmission lines up to and including 230 kV; For ACCC Conductor; RoHS Compatible.

Product details

General

Connector Type
Terminal
Die Index
728
UPC
781810488102
UPC 12 Digit
7818104881022

Dimensions

Dimension - Pad Width inch
3.22 in

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads