text.skipToContent text.skipToNavigation

BYNA590MRT15ACCC

by Burndy 

Catalog ID: BYNA590MRT15ACCC

HYLUG™ TERMINAL Without Hardware, CTC NO. 600-253-6, Accomodates HAMBURG 570/MILAN 590/ROME 610 ACCC® BURNDY, DIE 727,15 Degree, OVER-LAP CRIMPS

Product Details

General

Application For ACCC Conductor, Corona free operation up to 230 KV
Connector Type Terminal
Die Index 727
Die Type L727W
Feature - Barrel Style Tapered
Installation Torque Recommended in-lb 300 in-lb
Material Aluminum
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810487716
UPC 12 Digit 7818104877166

Dimensions

Dimension - D inch 3.95 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height inch 3.92 in
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 15.7 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.97 in
Dimension - Pad Width inch 3.22 in
Weight 2.8 lb

Electrical Ratings

Voltage - Maximum 230 kV

Conductor Related

Conductor - ACCC Str Size HAMBURG 570 mm², MILAN 590 mm², ROME 610 mm²
Conductor - Material Aluminum

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads