HPS_ID_VACL438_PRODIMAGE
* Representative image
HPS_ID_VACL438_PRODIMAGE

Terminal, Compression

Brand:

ANDERSON

Catalog ID:

VACL3012

VERSAtile Aluminum Compression Terminal, COMP 3/0 str AL/CU, 1 H, 1/2"

Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.

Rated at 34.5 KV. UL listed for aluminum or copper conductors. CSA certified.

Product details

General

Crimp Method
VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Style
Pressed Tubing
UPC
096359334132

Dimensions

Diameter - Pad Bolt
0.5 in
Dimension - Bolt Hole Size inch
0.500 in
Weight
0.098 lb

Conductor Related

Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.47 in
Conductor Diameter (VersaCrimp) - Minimum
0.232 in

Certifications And Compliance

UL Listed
Yes