text.skipToContent text.skipToNavigation

BYNA36RT15HHT

by Burndy 

Catalog ID: BYNA36RT15HHT

BURNDY; HYLUG; BYNA-RT-HHT, EHV; Features: Terminal and hardware; Full tension compression deadend for 250 Deg C rated ACSS transmission lines at 345 kV and over; 15 Deg NEMA Tap Pad Terminal; For ACSS Conductor; RoHS Compatible; Conductor Range (Main/Primary): 477 KCMIL ACSS.

Product Details

General

Connector Type Terminal
Die Index 720
Feature - Barrel Style Tapered
Feature - Barrel Type Long
Material Aluminum
Physical Attribute - Number of Holes 4
UPC 781810514184
UPC 12 Digit 7818105141844

Dimensions

Dimension - Bolt Size fraction 1/2
Dimension - D inch 4.5 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 16.76 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.41 in
Dimension - Pad Width inch 3.25 in
Dimension - Thread Size 1/2
Physical Attribute - Tongue Angle 15 Degree

Conductor Related

Conductor - ACSS Str Size 477 (20/7) kcmil;477 (22/7) kcmil;477 (24/7) kcmil;477 (26/7) kcmil;477 (30/7) kcmil
Conductor - ACSS Str Size Range 477 (20/7) kcmil-477 (30/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings