text.skipToContent text.skipToNavigation

BYNA39RT15HT

by Burndy 

Catalog ID: BYNA39RT15HT

BURNDY; HYLUG; BYNA-RT15HT, EHV; Features: 15 Deg Compression terminal for 250 Deg C ACSS transmission lines at 345 kV and over; For ACSS Conductor; RoHS Under Investigation; Conductor Range (Main/Primary): 556.5 KCMIL ACSS.

Product Details

General

Connector Type Terminal
UPC 781810493458
UPC 12 Digit 7818104934588

Dimensions

Dimension - D inch 4.50 in
Dimension - Length Overall inch 17.12 in
Dimension - Pad Width inch 3.25 in

Conductor Related

Conductor - ACSS Str Size 556.5 (24/7) kcmil;556.5 (26/7)kcmil
Conductor - ACSS Str Size Range 556.5 (24/7) kcmil-556.5 (26/7)kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads