text.skipToContent text.skipToNavigation

BYNA451RTHT

by Burndy 

Catalog ID: BYNA451RTHT

BURNDY; HYLUG; BYNA-RTHT, EHV; Features: Straight Compression terminal for 250 DegC ACSS transmission lines at 345 kV and over; For ACSS Conductor; RoHS Under Investigation.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Tapered
Feature - Barrel Type Long
Material Aluminum
Physical Attribute - Number of Holes 4
UPC 781810514399
UPC 12 Digit 7818105143999

Dimensions

Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.95 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 15.46 in
Dimension - N inch 1.12 in
Dimension - Outside Diameter inch 1.8 in
Dimension - Pad Width inch 3.22 in
Dimension - Thread Size 1/2
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - ACSS Str Size 715.5 (26/7) kcmil
Conductor - ACSS Str Size Range 715.5 (26/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings