YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA33R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCA33R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 7.29 IN L.

Features:Aluminum compression HYLUG , NEMA standard mounting holes,Installed with same dies as equivalent full-tension sleeves

Product details

General

Application
Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.
Connector Type
Terminal
Die Index
316
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
COMPRESSION TERMINAL
Type
YCA-R-N
UPC
781810016664
UPC 12 Digit
7818100166644

Dimensions

Dimension - B Length inch
3.00 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
185 mm
Dimension - Length Overall inch
7.29 in
Dimension - Outside Diameter inch
1.14 in
Dimension - Pad Width inch
1.60 in

Conductor Related

Conductor - AAAC 5005 Size
394.5 (19) kcmil
Conductor - AAAC 5005 Size Range
394.5 (19) kcmil
Conductor - AAAC 6201 Size
394.5 (19) kcmil
Conductor - AAAC 6201 Size Range
394.5 (19) kcmil
Conductor - ACSR Str Size
336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Size Range
336.4 (26/7) Linnet kcmil-336.4 (30/7) Oriole kcmil
Conductor - AL Str Size
397.5 (19) Kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
3920

Resources and downloads