text.skipToContent text.skipToNavigation

YCAK45R4N

by Burndy 

Catalog ID: YCAK45R4N

Aluminum Compression Terminal, 795 (26-7, 54-7) ACSR 900(61, 91),954(37, 61),1000(61) Al, 1/2" Stud.

Features:Aluminum Compression Terminals

Product Details

General

Application For AAC(STR,Compressed,compact), ACSR AND AAAC
Die Index 352
EU RoHS Indicator Yes
Material Aluminum
Physical Attribute - Pad Configuration 4 Hole NEMA
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand COMPRESSION TERMINAL
Type YCAK-R-N
UPC 781810016794
UPC 12 Digit 7818100167944

Dimensions

Dimension - B Length inch 5.25 in
Dimension - Bolt Hole Size inch 0.5 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 254 mm
Dimension - Length Overall inch 9.64 in
Dimension - Pad Width inch 4.00 in

Conductor Related

Conductor - ACSR Str Size 795 kcmil (54-7 STR)
Conductor - AL Str Size Range 900 kcmil (61,91 STR), 954 kcmil (37,61 STR),1000 kcmil (61 STR)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads