YKA361R2N_Photo_ColorCMYK
YKA361R2N_Photo_ColorCMYK

YKA361R2N, Disconnectable Terminal w/Fixed Hardware

Brand:

Burndy

Catalog ID:

YKA361R2N

Disconnectable Terminal (With Fixed Hardware), 397.5 (26-7, 30-7) 477 (18-1) ACSR 477 (19, 37) 500 (37, 61) Al, 7-1/4 in L.

Features: Aluminum Compression Terminal With Fixed Hardware And Positioning Pin For Making Disconnectable Tap Or Jumper Connections, Used With Slotted YTA-R-2N T-Tap Or YSA-R-2N Terminal, Supplied With Aluminum Bolts And Washer-Face, Self Locking Nuts, Prefilled With PENETROX Joint Compound And Capped, Pad Configuration: Straight, Size: 7-1/4 IN Overall Length X 3/8 IN Pad Thickness X 1-7/8 IN Pad Width X 3 IN Pad Length, Wire Type: ACSR 6201 5005 (Compressed / Compact), Aluminum, Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-M Die, (3), U317 Die, (4), Die Index: 317 Or M

Product details

General

Application
For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors And Making Disconnectable Tap Or Jumper Connections
Connector Type
Terminal
Construction Material - Main
Aluminum
Die Index
M;317
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Physical Attribute - Pad Configuration
Straight
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYLUG
Type
YKA-R-2N, Disconnectable
UPC
781810017067

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
184 mm
Dimension - Length Overall inch
7.25 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.90 in

Conductor Related

Conductor - ACSR Str Size
397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477 kcmil;500 kcmil
Conductor - AL Str Size Range
477 kcmil-500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads