YKA361R2N_Photo_ColorCMYK
YKA361R2N_Photo_ColorCMYK

YKA391A2N, Cast Aluminum Disconnectable Terminal

Brand:

Burndy

Catalog ID:

YKA391A2N

Cast Aluminum Disconnectable Terminal, 2 Pad Holes, 795 (37) kcmil Al, Flat Sided Brrl, 342 Index.

Product details

General

Connector Type
Terminal
Die Index
342
Material
Aluminum
Physical Attribute - Pad Configuration
Straight
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810821183

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
241 mm
Dimension - Length Overall inch
9.50 in
Dimension - Outside Diameter inch
1.67 in
Dimension - Pad Width inch
1.90 in

Conductor Related

Conductor - AL Str Size
795 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads