YKA2C2N_Photo_ColorCMYK
YKA2C2N_Photo_ColorCMYK

YKA4WA2N, Cast Aluminum Terminal

Brand:

Burndy

Catalog ID:

YKA4WA2N

Cast Aluminum Terminal 6 AWG ACSR, 5.51 in long.

Product details

General

Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810081402

Dimensions

Dimension - B Length inch
1.68 in
Dimension - L Length Overall mm
140 mm
Dimension - Length Overall inch
5.51 in
Dimension - Outside Diameter inch
0.65 in

Conductor Related

Conductor - ACSR Str Size
6 AWG
Conductor - AL Str Size
6 AWG;5AWG
Conductor - Copper Str Size
6 AWG;5AWG

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads