text.skipToContent text.skipToNavigation

YRA26UTN

by Burndy 

Catalog ID: YRA26UTN

Al Compression Terminal, 1 Hole, 2/0 AWG ACSR, 2/0 Str Al/Cu, 0.56" Hole Dia., Tin Plated

Product Details

General

Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810085141
UPC 12 Digit 7818100851411

Dimensions

Dimension - B Length inch 1.43 in
Dimension - D inch 1.28 in
Dimension - L Length Overall mm 81 mm
Dimension - Length Overall inch 3.19 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.91 in
Dimension - Pad Width inch 0.91 in
Dimension - Strip Length inch 1 1/2 in
Thickness - Pad 0.25 in

Conductor Related

Conductor - ACSR Str Size 2/0 AWG
Conductor - AL Str Size 2/0 AWG
Conductor - Copper Str Size 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads