YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRAL1CU, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YRAL1CU

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX

Features: Aluminum HYLUG For Joining Aluminum And Copper Cable To Transformer And Equipment Pads, HYLUG Is Pre-Filled With PENETROX Joint Compound And Capped, Installed With Standard Tooling, Five Die Sets Install Fourteen Terminal Size, Overlap Crimps, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249, WK840 Die, Y35, Y750 Tool, U249, UK-840 Die, Y45 Tool, U249, UK-840 Die With PT-6515 Adapter, Y46 Tool, U249, UK-840 Die With PUADP-1 Adapter, Tongue Angle: Straight, Conductor Type: ACSR, Copper, Aluminum Concentric And Compact, Die Index: 249 Or K840

Product details

General

Application
For Joining Aluminum And Copper Cable To Transformer And Equipment Pads
Construction Material - Main
Aluminum
Die Index
249;K-840
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
YRA
UPC
781810810125
UPC 12 Digit
7818108101255

Dimensions

Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
1.43 in
Dimension - D inch
1.28 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.19 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 1/2 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.25 in

Conductor Related

Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG;1 AWG
Conductor - AL Str Size Range
2 AWG - 1 AWG
Conductor - Copper Str Size
2 AWG;1 AWG
Conductor - Copper Str Size Range
2 AWG - 1 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800

Resources and downloads

Product Cross Section Image(s)

Sales Drawings