YA_Photo_BW
YA_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30G32

HYDENT - LONG BARREL LUG.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
17
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810181485
UPC 12 Digit
7818101814855

Dimensions

Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Size fraction
1
Dimension - Bolt Size inch
1
Dimension - D inch
2.00 in
Dimension - Hole Size fraction
1
Dimension - Hole Size inch
1.06
Dimension - Hole Size mm
27 mm
Dimension - Inside Diameter inch
0.65 in
Dimension - L Length Overall mm
128 mm
Dimension - Length Overall inch
5.03 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.72 in
Dimension - Stud Size fraction
1
Dimension - Z (inch)
1.13 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
300 (91) Navy
Conductor - Copper Str Navy Size Range
300 (91) Navy
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
25

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video