YA_Photo_BW
YA_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA34T4

Cu Compression Terminal, 1 Hole, 500 kcmil, 0.437" Hole Dia.

Product details

General

Application
Wire Termination
Connector Type
LONG BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810182505
UPC 12 Digit
7818101825055

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
1.50 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - Inside Diameter inch
0.83 in
Dimension - L Length Overall mm
111 mm
Dimension - Length Overall inch
4.38 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.52 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.71 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
25

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video