text.skipToContent text.skipToNavigation

Terminal, Copper Compression

by ANDERSON 

Catalog ID: BCL075D

Terminal, Copper Compression, Cable to Flat, cable range 0.998-0.998 pad: 4 hole, 4 in. TERMINAL, COMP .998 DIA TO D PAD

  • 90° pad orientation available, 45° pad orientation available
  • Product Details

    General

    Material Copper
    Number of Bolt Holes 4
    Number of Ground Braid Lug Holes 0
    Number of Pad Holes 4
    Type Bolted Lugs & Terminals
    UPC 096359291466

    Dimensions

    Angle - Pad 180 °
    Base Hole Spacing 0 in
    Diameter - Base Holes 0 in
    Diameter - Bolt 0 in
    Diameter - Inside 0 in
    Length - Coupling 0 in
    Length Before Compression 0 in
    Weight 6.076 lb
    Width - Pad 4 in

    Electrical Ratings

    Maximum Current Rating Amps Continuous 0

    Conductor Related

    Conductor Diameter - Maximum 0.998 in
    Conductor Diameter - Minimum 0.998 in
    Conductor Diameter Range 0.998 - 0.998
    Conductor Type Copper

    Resources/Downloads