text.skipToContent text.skipToNavigation

YA26G13

by Burndy 

Catalog ID: YA26G13

CULUG-2/0STR-B=2-1/2STUD

Product Details

General

Connector Type Terminal
Die Index 13
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810080290
UPC 12 Digit 7818100802900

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2.00 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - D inch 1.00 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 85 mm
Dimension - Length Overall inch 3.33 in
Dimension - N inch 0.50 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch .94 in
Dimension - Z inch 0.50 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings