text.skipToContent text.skipToNavigation

YA27DTS

by Burndy 

Catalog ID: YA27DTS

CULUG-3/0 STR-1/2-SEALED.

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 14
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810104484
UPC 12 Digit 7818101044844

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 78 mm
Dimension - Length Overall inch 3.06 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.62 in
Dimension - Pad Width inch 0.91 in
Dimension - Strip Length inch 1-9/16
Dimension - Thread Size 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight
Thickness - Pad 0.13 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 150 (61) Navy
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads