YA-L_Photo_BW
YA-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA29LD

Cu compression One hole code long barrl, 250 kcmil, 1/2" stud, 3.26" L, 1.11" W, Lead Plating.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
16
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Lead
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810128350
UPC 12 Digit
7818101283500

Dimensions

Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.08 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.26 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Pad Width inch
1.11 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
250 (61) Navy
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video