text.skipToContent text.skipToNavigation

YA34G32

by Burndy 

Catalog ID: YA34G32

HYLUG-1 HOLE, SKIVED-UNT.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 1027
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810182277
UPC 12 Digit 7818101822777

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - Inside Diameter inch 0.83 in
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.69 in
Dimension - N inch 0.69 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.54 in
Dimension - Z inch 0.75 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Flex H Size 350 kcmil
Conductor - Copper Flex H Size Range 350 kcmil
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads