text.skipToContent text.skipToNavigation

YA4CG27

by Burndy 

Catalog ID: YA4CG27

Cu Compression Open Back Terminal, 1 Hole W/InspWindow, #4 AWG Code, 40 Navy, 3/8" Stud, Long Barrel

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 7
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYLUG™
UPC 781810085462
UPC 12 Digit 7818100854622

Dimensions

Dimension - B Length fraction 1-1/8 in
Dimension - B Length inch 1.12 in
Dimension - D inch 0.82 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - Inside Diameter inch 0.25 in
Dimension - L Length Overall mm 60 mm
Dimension - Length Overall inch 2.36 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.81 in
Dimension - Z inch 0.41 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 40 (19) Navy
Conductor - Copper Str Navy Size Range 40 (19) Navy
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Sales Drawings