text.skipToContent text.skipToNavigation

YA4CG9

by Burndy 

Catalog ID: YA4CG9

Cu Compression Skived Back Terminal, 1 Hole, #5 (91/#24)DLO, 3/8" Stud.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYLUG™
UPC 781810141717
UPC 12 Digit 7818101417177

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.50 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.87 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 41 mm
Dimension - Length Overall inch 1.60 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.58 in
Dimension - Z inch 0.46 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 5 (91/#24) DLO
Conductor - Copper DLO Size Range 5 (91/#24) DLO
Conductor - Copper Str Size 5 AWG
Conductor - Copper Str Size Range 5 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 500

Resources/Downloads