CUBreakAwayLug_Photo_ColorRGB
CUBreakAwayLug_Photo_ColorRGB

Compression Terminal

Brand:

Burndy

Catalog ID:

YBAV25FX14

Cu Break-Away Lug, 1/0 Flex (Code), 1/4" Stud, Pink, 12 or 348 Index, 1-5/8" Strip Length.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin Plated
Trade Name
HYLUGâ„¢
UPC
781810485224

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27 in
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.73 in
Dimension - Strip Length inch
1-5/8 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Dimension - Thread Size
1/4 in
Dimension - Z (inch)
0.42 in
Length
3.69 in
Outside Diameter
0.56 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor - Nominal Diameter
0.390, 0.423, 0.423, 0.424, 0.441, 0.451
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Sales Drawings

Product Cross Section Image(s)