CUBreakAwayLug_Photo_ColorRGB
CUBreakAwayLug_Photo_ColorRGB
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YBA38FX

Cu&Al Compression Terminals, 2 Holes/W/O/insp W, 535.3 Flex(1325/24) 500 kcmil nom, 600V-35kV, 1/2"(12)stud, 1"to1.75" spacing, Tin plated, Pink, L99 Index.

Features: BREAK-AWAY Feature Allows For Field Modification Of The Terminal From A Two-Hole Design To A One-Hole Design And The Terminal Still Retains Its UL Listing And CSA Certification, Field Modification Of The Terminal Does Not Require Specialized Tooling Or Training, Stud Size Is 1/2 IN (12 SQ-MM) On The First Stud As Well As The Slotted Second Stud, Slotted Second Stud Provides Built In Flexibility For The Terminal To Conform To Various Bus Bar Dimensions, With The Slotted Second Stud, The Terminal Can Be Used On Two-Hole Spacing Ranging From 1 To 1.75 IN For 1/2 IN Stud Hole Sizes And 0.63 To 1 IN For 1/4 IN Stud Hole Size, Narrow Tongue Design Allows For The Terminal To Fit Into Tight Spaces, Accommodates A Wide Range Of Conductor Combinations (AWG, Compact, DLO, Flex As Well As Metric), The BREAK-AWAY Line Of Terminals Can Be Installed With Standard BURNDY Tooling (Example: PAT750XT-18V) And U-Dies, Terminals Are Range Taking When Installed With Y644 Tooling Platforms, UL Listed 90 DEG C, 600 V - 35 KV, Y46 And PAT46 Platforms Require PUADP-1 Adaptor To Use U Dies, The BREAK-AWAY Line Of Copper And Aluminum HYLUG Terminals Are Designed To Provide Maximum Field Flexibility By Allowing The Installer (Using The Break-Away Feature) To Easily Convert Two-Hole Terminals To One-Hole Terminals To Suit The Application, The BREAK-AWAY Line Of Terminals Encompasses A Wide Range Of Features That Affords The Installer The Flexibility In Meeting The Requirements For Challenging Projects, Temperature Rating: 90 DEG C, Die Index: L99, Color Code: Pink, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, PAT750, Tool, U38XRT Die, (4), Y46, PAT46 Tool, U38XRT Die With PUADP-1 Adapter, (4), Dieless Tools (number Of Crimps): PAT644, Y644 Tool, (1), Y81K, PAT81K Tool, (2), Conductor Type: Copper

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
L99
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin Plated
Sub Brand
BREAK-AWAY
Trade Name
HYLUGâ„¢
Type
YBA-FX
UPC
781810463697

Dimensions

Dimension - B Length fraction
2-13/16 in
Dimension - B Length inch
2.81 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
172 mm
Dimension - Length Overall inch
6.76 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.62 in
Dimension - Strip Length inch
2-7/8 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
1/2 in
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Length
6.76 in
Outside Diameter
1.25 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper Flex G Size
550 KCMIL
Conductor - Copper Flex H Size
500-550 KCMIL
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex M Size
535.3 kcmil
Conductor - Copper Str Size
500-550 KCMIL
Conductor - Material
COPPER
Conductor - Nominal Diameter
0.922, 0.923, 0.941, 0.988, 0.997, 1.360
Conductor Size
500-550 KCMIL
Conductor Type
FLEX
Wire Size
500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads