text.skipToContent text.skipToNavigation

YBA38FX

by Burndy 

Catalog ID: YBA38FX

Cu&Al Compression Terminals, 2 Holes/W/O/insp W, 535.3 Flex(1325/24) 500 kcmil nom, 600V-35kV, 1/2"(12)stud, 1"to1.75" spacing, Tin plated, Pink, L99 Index.

Features: BREAK-AWAY Feature Allows For Field Modification Of The Terminal From A Two-Hole Design To A One-Hole Design And The Terminal Still Retains Its UL Listing And CSA Certification, Field Modification Of The Terminal Does Not Require Specialized Tooling Or Training, Stud Size Is 1/2 IN (12 SQ-MM) On The First Stud As Well As The Slotted Second Stud, Slotted Second Stud Provides Built In Flexibility For The Terminal To Conform To Various Bus Bar Dimensions, With The Slotted Second Stud, The Terminal Can Be Used On Two-Hole Spacing Ranging From 1 To 1.75 IN For 1/2 IN Stud Hole Sizes And 0.63 To 1 IN For 1/4 IN Stud Hole Size, Narrow Tongue Design Allows For The Terminal To Fit Into Tight Spaces, Accommodates A Wide Range Of Conductor Combinations (AWG, Compact, DLO, Flex As Well As Metric), The BREAK-AWAY Line Of Terminals Can Be Installed With Standard BURNDY Tooling (Example: PAT750XT-18V) And U-Dies, Terminals Are Range Taking When Installed With Y644 Tooling Platforms, UL Listed 90 DEG C, 600 V - 35 KV, Y46 And PAT46 Platforms Require PUADP-1 Adaptor To Use U Dies, The BREAK-AWAY Line Of Copper And Aluminum HYLUG Terminals Are Designed To Provide Maximum Field Flexibility By Allowing The Installer (Using The Break-Away Feature) To Easily Convert Two-Hole Terminals To One-Hole Terminals To Suit The Application, The BREAK-AWAY Line Of Terminals Encompasses A Wide Range Of Features That Affords The Installer The Flexibility In Meeting The Requirements For Challenging Projects, Temperature Rating: 90 DEG C, Die Index: L99, Color Code: Pink, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, PAT750, Tool, U38XRT Die, (4), Y46, PAT46 Tool, U38XRT Die With PUADP-1 Adapter, (4), Dieless Tools (number Of Crimps): PAT644, Y644 Tool, (1), Y81K, PAT81K Tool, (2), Conductor Type: Copper

Product Details

General

Application For Providing The Maximum Field Flexibility By Allowing The Installer To Easily Convert Two-Hole Terminals To One-Hole Terminals
Color Code Pink
Connector Type Terminal
Die Index L99
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin Plated
Sub Brand BREAK-AWAY
Trade Name HYLUG™
Type YBA-FX
UPC 781810463697

Dimensions

Dimension - B Length fraction 2-13/16 in
Dimension - B Length inch 2.81 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 172 mm
Dimension - Length Overall inch 6.76 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.62 in
Dimension - Strip Length inch 2-7/8 in
Dimension - Stud Size inch 1/2 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Length 6.76 in
Outside Diameter 1.25 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24)
Conductor - Copper Flex G Size 500 kcmil
Conductor - Copper Flex H Size 500 kcmil
Conductor - Copper Flex I Size 535.3 kcmil
Conductor - Copper Flex K Size 535.3 kcmil
Conductor - Copper Flex M Size 535.3 kcmil
Conductor - Copper Str Size 500 kcmil
Conductor - Nominal Diameter 0.922, 0.923, 0.941, 0.988, 0.997, 1.360
Conductor Size 535.3 (1325/#24), 500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C DLO-Size
  • CU C Flex I-Size
  • CU C Flex K-Size
  • CU C Flex M-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads