text.skipToContent text.skipToNavigation

YBAV28FX

by Burndy 

Catalog ID: YBAV28FX

Cu Break-Away Lug, 4/0 Flex (Code), 1/2" Stud, Purple, 15 Index, 1-3/4" Strip Length

Product Details

General

Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin Plated
Trade Name HYLUG™
UPC 781810463666

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.62 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 133 mm
Dimension - Length Overall inch 5.24 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Pad Width inch 0.94 in
Dimension - Strip Length inch 1-3/4 in
Dimension - Stud Size inch 1/2 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Length 5.24 in
Outside Diameter 0.77 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 4/0 Flex (550/24)
Conductor - Copper Flex H Size 4/0 Flex (550/24)
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Nominal Diameter 0.528, 0.599, 0.601, 0.613, 0.627, 0.645
Conductor Size 4/0 Flex (550/24), 4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C DLO-Size
  • CU C Flex I-Size
  • CU C Flex K-Size
  • CU C Flex M-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads