CUBreakAwayLug_Photo_ColorRGB
CUBreakAwayLug_Photo_ColorRGB
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YBAV28FX

Cu Break-Away Lug, 4/0 Flex (Code), 1/2" Stud, Purple, 15 Index, 1-3/4" Strip Length.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin Plated
Trade Name
HYLUGâ„¢
UPC
781810463666

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.24 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
0.94 in
Dimension - Strip Length inch
1-3/4 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Length
5.24 in
Outside Diameter
0.77 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor - Nominal Diameter
0.528, 0.599, 0.601, 0.613, 0.627, 0.645
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads