YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA252NTN, Copper compression terminal, 2-holes, No Skive, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand:

Burndy

Catalog ID:

YCA252NTN

Cu Compression terminal, 2 holes W/O/insp Window, 1/0 AWG, 1/2"stud, 5.34"L.

Product details

General

Connector Type
Terminal
Die Index
165
Material
Copper
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Prefilled Oxide Inhibitor
N
Trade Name
HYLUGâ„¢
UPC
781810055861

Dimensions

Dimension - B Length fraction
1-4/7 in
Dimension - B Length inch
1.57 in
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
136 mm
Dimension - Length Overall inch
5.34 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1-5/8 in
Dimension - Z (inch)
2.37 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
1/0

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
7400

Resources and downloads