YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA262NTN, Copper compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand:

Burndy

Catalog ID:

YCA262NTN

Cu Compression terminal Designed for terminating Cu Conductors to switch pads, 2/0 Str., 1/2 IN Stud, 2 Pad holes, Tin plating.

Product details

General

Connector Type
Terminal
Die Index
166;206
Material
Copper
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Prefilled Oxide Inhibitor
N
Trade Name
HYLUGâ„¢
UPC
781810216026

Dimensions

Dimension - B Length fraction
1-18/25 in
Dimension - B Length inch
1.72 in
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
134 mm
Dimension - Length Overall inch
5.27 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.71 in
Dimension - Pad Width inch
0.97 in
Dimension - Strip Length inch
1 3/16
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5800

Resources and downloads