YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA282N, Cu Compression Lug, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCA282N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, Die Index: 168.

Features: NEMA standard mounting holes, Made of pure copper, Installed with same die as equivalent full-tension jumper loop and repair sleeves

Product details

General

Application
Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus
Connector Type
Terminal
Die Index
168
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
YCA-2N
UPC
781810014783

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
136 mm
Dimension - Length Overall inch
5.35 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Strip Length inch
1 11/16
Dimension - Stud Size inch
33/64
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2900

Resources and downloads