YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA282NDTS, Copper Overhead Compression Terminal, 4/0 Str, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Sealed oil tight, Tin Plated

Brand:

Catalog ID:

YCA282NDTS

Cu Overhead compression terminal, 4/0 Str., 1/2 IN Stud, 2 Pad holes, 168 or 208 Index, Sealed oil tight and Tin plated.

Product details

General

Connector Type
Terminal
Die Index
168;208
Material
Copper
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810110843

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
136 mm
Dimension - Length Overall inch
5.35 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Strip Length inch
1 11/16
Dimension - Stud Size inch
33/64
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3700

Resources and downloads