YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA292NTN, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 250 kcmil

Brand:

Burndy

Catalog ID:

YCA292NTN

Cu Wire lug, 250 kcmil, .56"stud, 5.52"L.

Product details

General

Connector Type
Terminal
Die Index
169
Material
Copper
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810413005

Dimensions

Dimension - B Length fraction
1- 81/100 in
Dimension - B Length inch
1.81 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
140 mm
Dimension - Length Overall inch
5.52 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.28 in
Dimension - Strip Length inch
1 7/8
Dimension - Stud Size inch
33/64
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2960