text.skipToContent text.skipToNavigation

YCA322N

by Burndy 

Catalog ID: YCA322N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 6.72 IN L

Product Details

General

Connector Type Terminal
Die Index 209
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810014738

Dimensions

Dimension - B Length inch 2.78 in
Dimension - D inch 3.00 in
Dimension - Hole Size fraction 14/25 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 171 mm
Dimension - Length Overall inch 6.72 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.24 in
Dimension - Pad Width inch 1.67 in
Dimension - Strip Length inch 2 5/8
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads