text.skipToContent text.skipToNavigation

YCA342N

by Burndy 

Catalog ID: YCA342N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 6-1/2 IN L.

Features: NEMA standard mounting holes, Made of pure copper, Installed with same die as equivalent full-tension jumper loop and repair sleeves

Product Details

General

Application Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus
Connector Type Terminal
Die Index 210
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type YCA-2N
UPC 781810014806

Dimensions

Dimension - B Length inch 2.53 in
Dimension - D inch 3.00 in
Dimension - Hole Size fraction 14/25 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 166 mm
Dimension - Length Overall inch 6.52 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.38 in
Dimension - Pad Width inch 1.88 in
Dimension - Strip Length inch 2 5/8
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads