text.skipToContent text.skipToNavigation

YCA392N

by Burndy 

Catalog ID: YCA392N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 2 Hole

Product Details

General

Connector Type Terminal
Die Index 627
Material Copper
Physical Attribute - Number of Crimps Required 2
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810810729

Dimensions

Dimension - B Length inch 3.00 in
Dimension - D inch 3.00 in
Dimension - Hole Size fraction 14/25 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 183 mm
Dimension - Length Overall inch 7.22 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.7 in
Dimension - Pad Width inch 2.31 in
Dimension - Strip Length inch 3 1/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads