YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA392N, Copper compression lug for terminating copper conductors to switch pads and other apparatus, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Sealed oil tight and tin plated.

Brand:

Burndy

Catalog ID:

YCA392N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 2 Hole.

Product details

General

Connector Type
Terminal
Die Index
627
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYLUGâ„¢
UPC
781810810729

Dimensions

Dimension - B Length inch
3.00 in
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
14/25 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
183 mm
Dimension - Length Overall inch
7.22 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.7 in
Dimension - Pad Width inch
2.31 in
Dimension - Strip Length inch
3 1/16
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
750 kcmil
Conductor - Copper Str Size Range
750 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
3
Minimum Pack Quantity
1
Pallet Quantity
588

Resources and downloads